1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Strong Pin Hook【3 Pieces Per Package】

SUCTION HOOK

New Strong Pin Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 139.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-strength type with load capacity of 3 kg. Flat design is ideal for objects such as clocks, etc, where the body is hidden. The hook can be mounted without bending since it is movable and always faces downward.

Part Number
H2820
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 139.69

SUCTION HOOK 1 Pack(s)

3 Pieces Per Package

1 Day(s) 1 Pack (3 pcs.)

Loading...

  1. 1

Basic Information

Product Type Nail-Fixed Size(mm) 41×21 Load Resistance(kg) 3
JAN Code 4904140178208 Trusco Code 447-7472 Specifications Pin Type
Material Main Body: ABS Resin, Hook, Pin: Stainless Steel Mass(g) 27 g/pack Amount Of Content 1 Pack (3 pcs.)

Please check the type/dimensions/specifications of the part H2820 in the New Strong Pin Hook series.