1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Suction Cup Hook【2-5 Pieces Per Package】

Suction Cup Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Readily adheres to glass and tile surfaces, making it easy to install and remove. Transparent and can be mounted cleanly without standing out.

Part Number
H152
H153
H157
H158
H159
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Load Resistance
(kg)
JAN Code Trusco Code Material Mass
(g)
Amount Of Content

฿ 88.34

SUCTION HOOK 1 Pack(s)

5 Pieces Per Package

1 Day(s) 35×250.34904140125202447-7383Suction Pad: PVC Resin, Hook: Stainless Steel20 g/Pack1 Pack (5 pcs.)

฿ 84.43

SUCTION HOOK 1 Pack(s)

3 Pieces Per Package

1 Day(s) 50×370.74904140125301447-7391Suction Pad: PVC Resin, Hook: Stainless Steel25 g/pack1 Pack (3 pcs.)

฿ 113.20

SUCTION HOOK 1 Pack(s)

5 Pieces Per Package

10 Day(s) 35×300.44904140125707447-7405Suction Pad: PVC Resin, Hook: Styrene Resin20 g/Pack1 Pack (5 pcs.)

฿ 113.20

SUCTION HOOK 1 Pack(s)

3 Pieces Per Package

10 Day(s) 41×350.74904140125806447-7413Suction Pad: PVC Resin, Hook: Styrene Resin20 g/Pack1 Pack (3 pcs.)

฿ 116.30

SUCTION HOOK 1 Pack(s)

2 Pieces Per Package

12 Day(s) 58×5814904140125905447-7421Suction Pad: PVC Resin, Hook: Styrene Resin40 g/pack1 Pack (2 pcs.)

Loading...

  1. 1

Basic Information

Product Type Sucker