(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CB-400-BU |
CB-500-BU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Usage Paper Size (mm) |
Body Sizes (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 111.38 |
FILE | 1 Piece(s) | 12 Day(s) | 128 x 182 | W148 x D207 x H20 | 4970115204623 | 433-3357 | 85 | ||
฿ 114.33 |
FILE | 1 Piece(s) | 12 Day(s) | 105 x 148 | W125 x D173 x H20 | 4970115204722 | 433-3365 | 65 |
[Features]
· The board is thick, resistant to impact, and excellent in durability.
· The pen holder can hold writing tools such as ballpoint pens and pencils.
· Recycled ABS resin has been adopted for the main unit. Type: B6, Portrait
Part Number |
---|
CB-400-BU |
CB-500-BU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Usage Paper Size (mm) |
Body Sizes (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 111.38 |
FILE | 1 Piece(s) | 12 Day(s) | 128 x 182 | W148 x D207 x H20 | 4970115204623 | 433-3357 | 85 | ||
฿ 114.33 |
FILE | 1 Piece(s) | 12 Day(s) | 105 x 148 | W125 x D173 x H20 | 4970115204722 | 433-3365 | 65 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?