(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Board, B4 Horizontal, CB-101

Grip Board, B4 Horizontal, CB-101

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 408.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB-101-BK
CB-101-BU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 408.57

FILE 1 Piece(s) 10 Day(s) Black 4970115204135 433-3292

฿ 408.57

FILE 1 Piece(s) 12 Day(s) Blue 4970115204128 433-3306

Basic Specifications

  • Product Model
    Clip Board
  • Usage Paper Size(mm)
    364 x 257
  • Body Sizes(mm)
    W404 x D315 x H24
  • Use
    Type: B4 / Horizontal
  • Advantage
    The board is thick and strong against shocks, with superior durability. Pen holder can clamp writing instruments such as ballpoint pens and pencils. Recycled ABS resin has been used for the body.
  • Body Material
    Recycled ABS
  • Mass(g)
    400

Product Description

Clip board with high durability and stable writing comfort due to the thickness of the board.
[Features]
· The board is thick and strong against shock with its excellent durability.
· It can be used as a drawing board through a string.
· Various writing implements such as ballpoint pen and pencils can be attached to the pen holder.
· Adopts recycled ABS resin is used on its main body.
· Fixes pinched papers firmly with the large clip.
[Usage]
· Used often when writing on paper while moving around.

Part Number
CB-101-BK
CB-101-BU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 408.57

FILE 1 Piece(s) 10 Day(s) Black 4970115204135 433-3292

฿ 408.57

FILE 1 Piece(s) 12 Day(s) Blue 4970115204128 433-3306

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1