1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel White Board Metal Line Plain-Use Magnet Pen Tray

Steel White Board Metal Line Plain-Use Magnet Pen Tray
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Freely removable magnetic pen tray. Can be folded when not in use. Markers and erasers can be neatly stored.

Part Number
MLP-60
MLP-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Trusco Code Mass
(g)

฿ 1,270.00

WHITEBOARD 1 Piece(s) 40 Day(s) 588449-9867500

฿ 1,618.00

WHITEBOARD 1 Piece(s) 40 Day(s) 884449-9875700

Loading...

  1. 1

Basic Information

Product Model Option for the Whiteboard Depth(mm) 64 Height(mm) 45
Advantage A magnetic pen tray that can be freely attached and removed. Can be folded away when not in use. Can also neatly store markers and erasers. Material Body: Aluminum Extrusion, Cap: ABS Resin