(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By attaching a 6-degree rake angle, smooth cutting is possible with a sharp bite. Durable high-grade cobalt-added HSS provides a long service life. Universal standard 300 mm type with 5 sheets. For cutting stainless steel, alloy steel, etc.
Part Number |
---|
NS3906-300-18-5P |
NS3906-300-24-5P |
NS3906-300-32-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 781.73 | TRC HAND HACKSAW BLADE | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 18 | 4989999244892 | 440-9825 | ||
฿ 859.50 | HAND HACKSAW BLADE | 1 Pack(s) | 5 Pieces Per Package | Same day | 24 | 4989999244908 | 440-9833 | ||
฿ 781.73 | HAND HACKSAW BLADE | 1 Pack(s) | 5 Pieces Per Package | Same day | 32 | 4989999244915 | 440-9841 |
Loading...
Application | Stainless Steel / Alloy Steel | Nominal dimension(mm) | 300 | Material | Bimetal |
---|---|---|---|---|---|
Specifications | 300 mm Wide Metal Saw | Overall Length(mm) | 300 | Thickness(mm) | 0.65 |
Details Type | 300 mm Wide x 5 Sheets | Material (saw) | Spring Steel | Quantity/Pack(sheet) | 5 |
Material (blade tip) | Cobalt Bimetal | Mass | 104 | Features | By attaching a 6-degree rake angle, smooth cutting is possible with a sharp bite. Durable high-grade cobalt with HSS provides a long service life. Universal standard 300 mm type with 5 sheets. |
Application | For cutting stainless steel, alloy steel, etc. |
How can we improve?
How can we improve?