1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spare Blade for Hand Saw, Bimetal High-Speed Steel 300 mm【5 Pieces Per Package】

Spare Blade for Hand Saw, Bimetal High-Speed Steel 300 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 374.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

This product is a low-cost, dual metal hand saw. For ironwork, stainless steel pipe laying, and electric construction pipe cutting.

Part Number
THS30018-5P
THS30024-5P
THS30032-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth JAN Code Trusco Code

฿ 402.61

HAND HACKSAW BLADE 1 Pack(s)

5 Pieces Per Package

Same day 184989999268621445-5835

฿ 374.87

HAND HACKSAW BLADE 1 Pack(s)

5 Pieces Per Package

Same day 244989999268638445-5843

฿ 402.61

HAND HACKSAW BLADE 1 Pack(s)

5 Pieces Per Package

Same day 324989999268645445-5851

Loading...

  1. 1

Basic Information

Application Ironwork / Stainless Steel Nominal dimension(mm) 300 Material Bimetal
Specifications 300 mm Wide Metal Saw Overall Length(mm) 313 Thickness(mm) 0.65
Details Type 300 mm Wide Material (saw) Spring Steel Quantity/Pack(sheet) 5
Material (blade tip) Bimetal HSS Mass 90 Features This product is a low-cost, dual metal hand saw.
Application For ironwork, stainless steel pipe laying, and electric construction pipe cutting.