1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Woodwork Chip Saw "Black Laser"

Woodwork Chip Saw "Black Laser"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Fluorine coated, reducing the resin and adhesive resistance and creating a beautiful finish with a light sharpness. Superior noise and vibration control with laser slits. For cutting general wood, laminated wood and fancy plywood.

Features

●Applied fluorine coating for resin and adhesive resistant and for a light clean sharpness finish.

Usage

●For cutting of common types of wood, laminated wood and decorative plywood.

Materials

●Base Metal: Tool Steel 
●Tip: Carbide
Part Number
TMCL-12542
TMCL-14752
TMCL-16552
TMCL-19052
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Performance
(mm)
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Cutting Capacity (Wood Plywood)
(mm)
Mass
(g)

฿ 598.00

FLUORINECOATING TIPPED SAW 1 Piece(s) 1 Day(s) 461251.34290004989999216745436-90254681

฿ 660.00

FLUORINECOATING TIPPED SAW 1 Piece(s) 1 Day(s) 571471.65255004989999216752436-903357129

฿ 787.00

FLUORINECOATING TIPPED SAW 1 Piece(s) 1 Day(s) 661651.65255004989999216769436-904166158

฿ 787.00

FLUORINECOATING TIPPED SAW 1 Piece(s) 1 Day(s) 681901.65255004989999216776436-905068203

Loading...

  1. 1

Basic Information

work material Wood Chip Carbide Hole Diameter(mm) 20
Material (base metal) Tool Steel Application For cutting general wood, laminated wood and fancy plywood. Features Fluorine coated, reducing the resin and adhesive resistance and creating a beautiful finish with a light sharpness. Superior noise and vibration control with laser slits.
Chip Material Carbide