1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Twin-Lens Type Light Shielding Goggle

PROTECTIVE EYEWEAR

Twin-Lens Type Light Shielding Goggle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,030.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large lens diameter. Has UV cut and comes with top, bottom, and side guards and high light-shielding property.
· JIS T8141 standard product.
[Applications]
· For gas welding work.

Features

●Lens diameter is large and has a high shielding degree with upward and downward visor and side, it is also UV cut.
●JIS T8141 Standard Product.

Usage

●For gas welding works.

Specification

●Shielding Degree:#3
●SPQ(piece):5
●Replacement Lens: YW-280-SP

Materials

●Frame: Plastic
●Lens: Polycarbonate(PC)/Hard Coating

Warning

●Do not use as a shielding glass for laser light.
●Do not use for arc welding.
Part Number
YW-280
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,030.00

PROTECTIVE EYEWEAR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Light Shielding Eyewear Material Polycarbonate Light Shielding Degree #3
Use Gas Cutting Lens Replacement YW-280-SP Material Details Frame: Plastic, Lens: Polycarbonate (PC) / Hard Coated
JAN Code 4984013839238 Trusco Code 128-4851 Mass(g) 44
Features Large lens diameter. JIS T8141 standard product. Has UV cut and comes with top, bottom, and side guards and high light-shielding property. Application Details For gas welding work.

Please check the type/dimensions/specifications of the part YW-280 in the Twin-Lens Type Light Shielding Goggle series.