1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spark Screen "Papillon" (JIS A 1323 Class A / Class C Accepted Products)

Spark Screen "Papillon" (JIS A 1323 Class A / Class C Accepted Products)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,290.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screen has butterfly shape. Hinge type, so angle adjustment is flexible (0°-140°), and no tools are required. Sheet attachment is easy with hook-and-loop tape. To prevent diffusion of sparks scattered by welding, polishing, etc. Enables simple use at factories without a dedicated welding booth or other instances where a specialized booth is required.

Part Number
YS-PAP1818-ASALE
YS-PAP1818-BWSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
JAN Code Trusco Code Specifications Mass
(g)

฿ 28,290.56

฿ 22,123.22

YSO SCREEN AGAINST SPARK 1 Piece(s) 40 Day(s) 0.74571163734065447-9360JIS A 1323 Type C Passed Product No.03A041210000

฿ 32,902.92

฿ 25,654.41

YSO SCREEN AGAINST SPARK 1 Piece(s) 40 Day(s) 1.04571163734072447-9378JIS A 1323 Type A Passed Product No.03A018812300

Loading...

  1. 1

Basic Information

Product Model Screen for Fireworks Color Silver Gray Foot Shape Caster Model
Width(mm) 1800 Height(mm) 1,800 x 2 sheets Material Frame: Aluminum Sheet: Flame-Resistant Fiber Fabric (Flame retardant silicon machining)
Frame Diameter(mm) 28 Folding Storage Width(mm) 65 Use To prevent diffusion of sparks scattered by welding, polishing, etc. Can be used easily in factories without a welding booth or when a temporary booth is needed.
Features It is a butterfly-like shaped screen, hinge type and the angle can be adjusted freely (0° to 140°), no tools are necessary. Sheet attachment is easy with Velcro tape.