1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spark Screen "Magic" Screen (JIS A 1323 Class A / Class C Accepted Products) (Standalone Type)

Spark Screen "Magic" Screen (JIS A 1323 Class A / Class C Accepted Products) (Standalone Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,872.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sheet is affixed using hook-and-loop tape so it can be installed or replaced. Frames are made of aluminum and lightweight, no adhesive is required, and recycling is easy. Aims to improve work efficiency, by shortening the time taken for work preparation. To prevent diffusion of sparks scattered by welding, polishing, etc.

Part Number
YS-MJ1518SC-ASALE
YS-MJ1518SC-BWSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
JAN Code Trusco Code Specifications Mass
(g)

฿ 15,872.79

฿ 12,407.76

YSO SCREEN AGAINST SPARK 1 Piece(s) 40 Day(s) 0.74571163734317447-9319JIS A 1323 Type C Passed Product No.03A04125500

฿ 17,854.79

฿ 13,908.88

YSO SCREEN AGAINST SPARK 1 Piece(s) 40 Day(s) 1.04571163734324447-9327JIS A 1323 Type A Passed Product No.03A01886600

Loading...

  1. 1

Basic Information

Product Model Screen for Fireworks Color Silver Gray Foot Shape Caster Model
Width(mm) 1500 Height(mm) 1800 Material Frame: Aluminum Sheet: Flame-Resistant Fiber Fabric (Flame retardant silicon machining)
Frame Diameter(mm) 28 Use To prevent diffusion of sparks scattered by welding, polishing, etc. Features The sheet is affixed with the magic tape system so it can be installed or replaced. The lightweight aluminum frame does not require adhesive and is recyclable. By reducing the amount of time required for preparation, work can be carried out more efficiently.