1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spark Screen "French" (JIS A 1323 Class A / Class C Accepted Products) (Part Number)

Spark Screen "French" (JIS A 1323 Class A / Class C Accepted Products)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 33,237.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The screen is shaped like a three-sided mirror, and since it is a hinge type, the angle can be adjusted freely (0° to 140°), and no tools are required. Attaching the sheet is easy with the Velcro type. For preventing the spread of sparks from welding, polishing, etc. It can be easily used in factories without dedicated welding booths or when temporary booths are needed.

Part Number
YS-FRE1818-ASALE
YS-FRE1818-BWSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
JAN Code Trusco Code Specifications Mass
(g)

฿ 33,237.34

฿ 25,968.33

YSO SCREEN AGAINST SPARK 1 Piece(s) 40 Day(s) 0.74571163734164447-9262JIS A 1323 Type C Passed Product No.03A041212000

฿ 37,891.90

฿ 29,536.74

YSO SCREEN AGAINST SPARK 1 Piece(s) 40 Day(s) 1.04571163734171447-9271JIS A 1323 Type A Passed Product No.03A018814300

Loading...

  1. 1

Basic Information

Product Model Screen for Fireworks Color Silver Gray Foot Shape Caster Model
Width(mm) 900 x 1,800 x 2 Sheets + 1,800 Height(mm) 1,800 x 1 sheet Material Frame: Aluminum Sheet: Flame-Resistant Fiber Fabric (Flame retardant silicon machining)
Frame Diameter(mm) 28 Folding Storage Width(mm) 65 Use To prevent diffusion of sparks scattered by welding, polishing, etc. Can be used easily in factories without a welding booth or when a temporary booth is needed.
Features Screen shaped like a 3-sided mirror with hinges for free angle adjustment (0°-140°), tools not needed. Sheet fixing is easy with Velcro.