1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Shielding Screen, "Magic Screen" (Standalone Type)

Light Shielding Screen, "Magic Screen" (Standalone Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,863.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sheet is affixed using hook-and-loop tape so it can be easily installed or replaced. Frames are made of aluminum and lightweight, no adhesive is required, and recycling is easy. Work efficiency is improved by shortening the time taken for the work. Protects the eyes of people in the area from harmful ultraviolet rays and visible light generated during welding work.

Part Number
YS-MJ1518SC-DG
YS-MJ1518SC-G
YS-MJ1518SC-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 12,863.76

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Dark Green4571163734300447-9335

฿ 12,863.76

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Green4571163734294447-9343

฿ 12,863.76

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Yellow4571163734287447-9351

Loading...

  1. 1

Basic Information

Product Model Welding Light Shielding Fence Foot Shape Caster Model Width(mm) 1500
Height(mm) 1800 Thickness(mm) Approximately 0.35 Material Frame: Aluminum
Frame Diameter(mm) 28 Specifications Japan Fire Retardant Association Fireproof Performance Test Number Acquired AT860027 Features The sheet is affixed with the magic tape system so it is easy to install or replace. The lightweight aluminum frame does not require adhesive and is recyclable. By reducing the amount of time required for preparation, work can be carried out more efficiently. It protects the eyes from the harmful UV rays and visible radiation that occur during welding.
Mass(g) 5700