1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Shielding Screen, "French" (Part Number)

Light Shielding Screen, "French"
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,983.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The screen is shaped like a three-sided mirror, and since it is a hinge type, the angle can be adjusted freely (0° to 140°), and no tools are required.
·Attaching the sheet is easy with the Velcro type.
·It protects the eyes of people around you from harmful ultraviolet rays and visible rays generated during welding.
·The space between the frame and the seat has been made as small as possible.
·The frame is made of aluminum and is lightweight, requires no adhesives, and is easy to recycle.

Part Number
YS-FRE1818-DGSALE
YS-FRE1818-GSALE
YS-FRE1818-YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 25,983.21

฿ 19,884.95

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Dark Green4571163734157447-9289

฿ 25,983.21

฿ 19,884.95

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Green4571163734140447-9297

฿ 25,983.21

฿ 19,884.95

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Yellow4571163734133447-9301

Loading...

  1. 1

Basic Information

Product Model Welding Light Shielding Fence Foot Shape Caster Model Width(mm) 900 x 1,800 x 2 Sheets + 1,800
Height(mm) 1,800 x 1 sheet Thickness(mm) Approximately 0.35 Material Frame: Aluminum
Frame Diameter(mm) 28 Specifications Japan Fire Retardant Association Fireproof Performance Test Number Acquired AT860027 Features Screen shaped like a 3-sided mirror with hinges for free angle adjustment (0°-140°), tools not needed. Protects nearby persons' eyes from harmful ultraviolet radiation during welding. Sheet fixing is easy with Velcro. Frame is lightweight aluminum, with no need for adhesive, and recycling is easy.
Mass(g) 12600