1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery-Operated Welding Machine

DNY BATTERY WELDING MACHINE

Battery-Operated Welding Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 154,010.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be divided into two parts, making it easy for one person to carry, at the lightest weight of 58.5 kg.
[Features]
·Noise-free operation anywhere, anytime because it is battery-powered!
·First battery-powered welding machine! Comes with an electric shock prevention device.
·Uses popular drooping characteristics (60A).
·Uses an easy-to-read digital monitor.
·Stepless current adjustment with a touch switch.
·Equipped with various protection functions.
·Comes with wheel stoppers.

Part Number
BDW-180MC2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 154,010.77

฿ 97,350.21

DNY BATTERY WELDING MACHINE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Engine Welder Welding Rod / Wire Diameter(mm) 2.0–4.0 Current Range(A) DC30~180
Rated Charging Input 50 / 60 Hz AC100V1.5kVA Width(mm) 520 Depth(mm) 300
Height(mm) 445 Trusco Code 452-5302 Mass(g) 58500
Features The operation panel is equipped with a new high visibility digital display with outstanding visibility. A new welding current adjustment has been adopted that can be raised, lowered, and adjusted in 1 A increments using a touch switch. (Adjustable even during welding) Arc is stabilized by adopting of a chopper method, and stable voltage welding according to a set current value is possible even if battery voltage drops, or the voltage drops due to drop in the cable, during welding. Equipped with a VRDC electric shock prevention function. Since it is a constant-current charging system, it charges without imposing a burden on the battery, minimizing decreases in charging current, even when the extension reel is used or the outlet voltage decreases. Use For welding indoors. Battery equipped 17Ah (5 Piece)

Please check the type/dimensions/specifications of the part BDW-180MC2 in the Battery-Operated Welding Machine series.