Repair and Wipe Away Marker

Brand :
NIPPE

Caution

    Product Description

    Repair and Wipe Away Marker
    [Features]
    It is a correction wipe cleaner of the marker type.
    Optimum for removing and correcting paint markers, permanent marker, oil ball point pens, oil-based inks, crayons, and crepas.
    [Specification]
    Capacity: 0.034L
    Color: Sky Blue
    Detailed Color: Transparent
    Mass: 60g
    Character Size: Extra Bold
    SPQ: 12pieces
    [Materials]
    Solvent

    Features

    ●It is a correction wipe cleaner of the marker type.
    ●Optimum for removing and correcting paint markers, permanent marker, oil ball point pens, oil-based inks, crayons, and crepas.

    Specification

    ●Color:Transparent
    ●Character Size:Extra Bold
    ●SPQ(piece):12

    Materials

    ●Solvent
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat