(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Charger (with Flow Meter)

Oil Charger (with Flow Meter)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of OC40G

  • Width(mm)
    450
  • Depth(mm)
    450
  • Height(mm)
    770
  • Tank capacity(L)
    40
  • JAN Code
    4936305110013
  • Trusco Code
    381-9507
  • Mass(g)
    20000
  • Features
    Compressed air for pressurized operation. Since it comes with a digital flowmeter, the oil feed amount can be understood at a glance.
  • Operating oil
    Can be used for engine oil or gear oil (viscosity/ up to #100).
  • Amount Of Content
    1 unit
Part Number
OC40G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,301.62

GREASE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Width(mm)
    450
  • Depth(mm)
    450
  • Height(mm)
    770
  • Tank capacity(L)
    40
  • JAN Code
    4936305110013
  • Trusco Code
    381-9507
  • Mass(g)
    20000
  • Features
    Compressed air for pressurized operation. Since it comes with a digital flowmeter, the oil feed amount can be understood at a glance.
  • Operating oil
    Can be used for engine oil or gear oil (viscosity/ up to #100).
  • Amount Of Content
    1 unit

Product Description

[Features]
· Pressurization operation with compressed air.
· Since it comes with a digital flowmeter, the oil feed amount can be understood at a glance.
[Applications]
· Optimal for Lubrication from Machinery to Vehicles
· Air Pressure Type Allowing Portable Lubrication

Specifications of OC40G

  • Width(mm)
    450
  • Depth(mm)
    450
  • Height(mm)
    770
  • Tank capacity(L)
    40
  • JAN Code
    4936305110013
  • Trusco Code
    381-9507
  • Mass(g)
    20000
  • Features
    Compressed air for pressurized operation. Since it comes with a digital flowmeter, the oil feed amount can be understood at a glance.
  • Operating oil
    Can be used for engine oil or gear oil (viscosity/ up to #100).
  • Amount Of Content
    1 unit
Part Number
OC40G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,301.62

GREASE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1