- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
One Hand Grease Gun (for Both Cartridge Grease and Use by Hand)
Specifications of KH-16
-
- Type
- Grease Gun
-
- Discharge Rate at One Time(cc)
- 0.4
-
- Nozzle Length(mm)
- 185
-
- Oil Tank Diameter(mm)
- 38
-
- Total length(mm)
- 241
-
- Maximum Pressure(MPa)
- 10
-
- JAN Code
- 4945831001504
-
- Trusco Code
- 431-9770
-
- Mass(g)
- 440
-
- Features
- It is ideal for greasing in narrow or high places as it can be operated with one hand. Either 80 g cartridges or hand-packed 130 g ones can be used.
-
- Applicable Grease Consistency
- No.1, No.2 (For manual refill use, No.1 is recommended)
-
- Nozzle Connecting Screw
- Rc1/8
-
- Accessories
- Nozzle (CNP-2)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,316.67
|
GREASE GUNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Type
- Grease Gun
-
- Discharge Rate at One Time(cc)
- 0.4
-
- Nozzle Length(mm)
- 185
-
- Oil Tank Diameter(mm)
- 38
-
- Total length(mm)
- 241
-
- Maximum Pressure(MPa)
- 10
-
- JAN Code
- 4945831001504
-
- Trusco Code
- 431-9770
-
- Mass(g)
- 440
-
- Features
- It is ideal for greasing in narrow or high places as it can be operated with one hand. Either 80 g cartridges or hand-packed 130 g ones can be used.
-
- Applicable Grease Consistency
- No.1, No.2 (For manual refill use, No.1 is recommended)
-
- Nozzle Connecting Screw
- Rc1/8
-
- Accessories
- Nozzle (CNP-2)
-
- Amount Of Content
- 1 pc.
Product Description
One-handed operation is ideal for lubrication work in tight and high locations. Both 80 g cartridges and hand-filled 130 g cartridges can be used.
Specifications of KH-16
-
- Type
- Grease Gun
-
- Discharge Rate at One Time(cc)
- 0.4
-
- Nozzle Length(mm)
- 185
-
- Oil Tank Diameter(mm)
- 38
-
- Total length(mm)
- 241
-
- Maximum Pressure(MPa)
- 10
-
- JAN Code
- 4945831001504
-
- Trusco Code
- 431-9770
-
- Mass(g)
- 440
-
- Features
- It is ideal for greasing in narrow or high places as it can be operated with one hand. Either 80 g cartridges or hand-packed 130 g ones can be used.
-
- Applicable Grease Consistency
- No.1, No.2 (For manual refill use, No.1 is recommended)
-
- Nozzle Connecting Screw
- Rc1/8
-
- Accessories
- Nozzle (CNP-2)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,316.67
|
GREASE GUNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?