(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Grease Gun (Cylindrical Cartridge / Manual Filling Dual Use)

Cartridge Grease Gun (Cylindrical Cartridge / Manual Filling Dual Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GC-57K

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    185
  • Oil Tank Diameter(mm)
    57
  • Total length(mm)
    371
  • Maximum Pressure(MPa)
    50
  • JAN Code
    4945831001344
  • Trusco Code
    437-2336
  • Mass(g)
    1550
  • Features
    Made outside Japan, barrel type for both cartridge grease and manual filling.
  • Applicable Grease Consistency
    No.0 to No.2 (Manual refill use: No.1)
  • Nozzle Connecting Screw
    Rc1/8
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (CNP-2)
  • Amount Of Content
    1 pc.
Part Number
GC-57K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,026.78

GREASE GUNS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    185
  • Oil Tank Diameter(mm)
    57
  • Total length(mm)
    371
  • Maximum Pressure(MPa)
    50
  • JAN Code
    4945831001344
  • Trusco Code
    437-2336
  • Mass(g)
    1550
  • Features
    Made outside Japan, barrel type for both cartridge grease and manual filling.
  • Applicable Grease Consistency
    No.0 to No.2 (Manual refill use: No.1)
  • Nozzle Connecting Screw
    Rc1/8
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (CNP-2)
  • Amount Of Content
    1 pc.

Product Description

Dual use overseas-manufactured cylindrical cartridge grease and hand filling type.

Specifications of GC-57K

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    185
  • Oil Tank Diameter(mm)
    57
  • Total length(mm)
    371
  • Maximum Pressure(MPa)
    50
  • JAN Code
    4945831001344
  • Trusco Code
    437-2336
  • Mass(g)
    1550
  • Features
    Made outside Japan, barrel type for both cartridge grease and manual filling.
  • Applicable Grease Consistency
    No.0 to No.2 (Manual refill use: No.1)
  • Nozzle Connecting Screw
    Rc1/8
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (CNP-2)
  • Amount Of Content
    1 pc.
Part Number
GC-57K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,026.78

GREASE GUNS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1