(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® PD-930 Lubricant, Fluoride Oil

Molykote® PD-930 Lubricant, Fluoride Oil

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PD-930-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Operating Temperature(°C)
    -65~150℃
  • Trusco Code
    438-6931
  • Mass(g)
    1200
  • Application
    Audio equipment, precision instruments, optical devices. Lubrication of rubber parts. Grating sound prevention.
  • Features
    Excellent lubrication of rubber and plastics. Forms a quick-drying, translucent type film that is not sticky. Uses nonflammable solvent with ozone depletion coefficient of 0. Suitable for dipping / brush coating.
  • Material
    Main ingredients: fluorine solvent, fluorine resin, fluorine oil
  • Amount Of Content
    1 Can (1 kg)
Part Number
PD-930-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,946.20

GREASES(FLUORINE TYPE) 1 Piece(s) 8 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Operating Temperature(°C)
    -65~150℃
  • Trusco Code
    438-6931
  • Mass(g)
    1200
  • Application
    Audio equipment, precision instruments, optical devices. Lubrication of rubber parts. Grating sound prevention.
  • Features
    Excellent lubrication of rubber and plastics. Forms a quick-drying, translucent type film that is not sticky. Uses nonflammable solvent with ozone depletion coefficient of 0. Suitable for dipping / brush coating.
  • Material
    Main ingredients: fluorine solvent, fluorine resin, fluorine oil
  • Amount Of Content
    1 Can (1 kg)

Product Description

Lubricant (fluorinated oil) that is excellent in lubricating rubber and plastics and has little effect.
[Features]
・ Typical semi-dry lubricant
・ It dries quickly and forms a semi-transparent type film, so it is not sticky
・ Suitable for dipping, brushing, and dispenser application
・ Lubrication of rubber parts
·Low coefficient of friction in resin/metal sliding parts under light load (µ: 0.08)
[Applications]
・ Harness insertion lubricant-applications into rubber parts, etc.
・ Internal lubrication of audio equipment, precision equipment, and optical equipment
· Prevents creaking sounds

Specifications of PD-930-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Operating Temperature(°C)
    -65~150℃
  • Trusco Code
    438-6931
  • Mass(g)
    1200
  • Application
    Audio equipment, precision instruments, optical devices. Lubrication of rubber parts. Grating sound prevention.
  • Features
    Excellent lubrication of rubber and plastics. Forms a quick-drying, translucent type film that is not sticky. Uses nonflammable solvent with ozone depletion coefficient of 0. Suitable for dipping / brush coating.
  • Material
    Main ingredients: fluorine solvent, fluorine resin, fluorine oil
  • Amount Of Content
    1 Can (1 kg)
Part Number
PD-930-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,946.20

GREASES(FLUORINE TYPE) 1 Piece(s) 8 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1