(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® HP-870 Grease, Containing Anti-Rust Compound

Molykote® HP-870 Grease, Containing Anti-Rust Compound

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HP-870-01

  • Type
    In container
  • Heat-Resistance
    Y
  • Color
    White
  • Exactly
    280
  • Operating Temperature(°C)
    -20~250℃
  • Trusco Code
    438-6914
  • Mass(g)
    200
  • Application
    Heat resistant bearing for coating line. Heat resistant bearing for hot melting.
  • Features
    Special grease with a fluorine polyether base. Superior rust resistance, heat resistance, solvent resistance, and chemical resistance. Does not affect rubber or plastic.
  • Material
    Main ingredients: perfluoropolyether, fluorine resin (PTFE), rust inhibitor
  • Amount Of Content
    1 pc (100 g)
Part Number
HP-870-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,627.02

GREASES(FLUORINE TYPE) 1 Piece(s) 6 Day(s) 1 pc (100 g)

Basic Specifications

  • Type
    In container
  • Heat-Resistance
    Y
  • Color
    White
  • Exactly
    280
  • Operating Temperature(°C)
    -20~250℃
  • Trusco Code
    438-6914
  • Mass(g)
    200
  • Application
    Heat resistant bearing for coating line. Heat resistant bearing for hot melting.
  • Features
    Special grease with a fluorine polyether base. Superior rust resistance, heat resistance, solvent resistance, and chemical resistance. Does not affect rubber or plastic.
  • Material
    Main ingredients: perfluoropolyether, fluorine resin (PTFE), rust inhibitor
  • Amount Of Content
    1 pc (100 g)

Specifications of HP-870-01

  • Type
    In container
  • Heat-Resistance
    Y
  • Color
    White
  • Exactly
    280
  • Operating Temperature(°C)
    -20~250℃
  • Trusco Code
    438-6914
  • Mass(g)
    200
  • Application
    Heat resistant bearing for coating line. Heat resistant bearing for hot melting.
  • Features
    Special grease with a fluorine polyether base. Superior rust resistance, heat resistance, solvent resistance, and chemical resistance. Does not affect rubber or plastic.
  • Material
    Main ingredients: perfluoropolyether, fluorine resin (PTFE), rust inhibitor
  • Amount Of Content
    1 pc (100 g)
Part Number
HP-870-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,627.02

GREASES(FLUORINE TYPE) 1 Piece(s) 6 Day(s) 1 pc (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1