(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® 822 Grease, for Heat Resistant Use

Molykote® 822 Grease, for Heat Resistant Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 822M-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Color
    White
  • Exactly
    265
  • Operating Temperature(°C)
    -40~200℃
  • Trusco Code
    438-6868
  • Mass(g)
    1200
  • Application
    For food machinery.
  • Features
    This is generic silicone grease, and complies with Japanese Food Sanitation Law, Standard for Foods and Additives (Ministry of Health and Welfare Notification No.370, 1959).
  • Material
    Main ingredients: silicone oil, lithium soap
  • Amount Of Content
    1 Can (1 kg)
Part Number
822M-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,269.40

GREASES(SILICONE-TYPE) 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Color
    White
  • Exactly
    265
  • Operating Temperature(°C)
    -40~200℃
  • Trusco Code
    438-6868
  • Mass(g)
    1200
  • Application
    For food machinery.
  • Features
    This is generic silicone grease, and complies with Japanese Food Sanitation Law, Standard for Foods and Additives (Ministry of Health and Welfare Notification No.370, 1959).
  • Material
    Main ingredients: silicone oil, lithium soap
  • Amount Of Content
    1 Can (1 kg)

Product Description

General purpose silicone grease. Complies with the Standards and Criteria for Food and Additives (Japanese Ministry of Health, Labour and Welfare Notice No. 370, 1959) based on the Food Sanitation Act of Japan. For food machinery.

Specifications of 822M-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Color
    White
  • Exactly
    265
  • Operating Temperature(°C)
    -40~200℃
  • Trusco Code
    438-6868
  • Mass(g)
    1200
  • Application
    For food machinery.
  • Features
    This is generic silicone grease, and complies with Japanese Food Sanitation Law, Standard for Foods and Additives (Ministry of Health and Welfare Notification No.370, 1959).
  • Material
    Main ingredients: silicone oil, lithium soap
  • Amount Of Content
    1 Can (1 kg)
Part Number
822M-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,269.40

GREASES(SILICONE-TYPE) 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1