Air Lubricator (Air Type)

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Used by connecting to an air compressor. A compact lubricator that demonstrates its power in lubricating applications, such as in various machines and vehicles. Commercially-available pails can be stored in the cabinet. Operating air pressure/0.39 to 0.88 MPa.

Features

●Connect to an air compressor for use.
●You can store commercially available pail cans in the cabinet.
●Operating Air Pressure/0.39 to 0.88MPa.

Specification

●Discharge Rate(cc/min) Oil:1800
●Discharge Rate(cc/min) Grease:300
●Max Discharge Pressure(MPa):17.6 to 39.7
●H x D(mm):400 x 310
●SPQ(piece):1
●Adaptation Grease Cone Penetration: #0 to #1(the case of oil temperature 20°C, 0.88MPa) 
●Hose Length: 3m 
●Capacity: 20L(16kg can)

Accessories

●Exclusive Gun: FTR-65G-G
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Air Lubricator (Air Type) | TRUSCO | MISUMI Thailand