(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lithium Universal Grease

Lithium Universal Grease

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TCG-400L-1

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Color
    Cream
  • Material
    Mineral Oil
  • Operating Temperature(°C)
    -15~130
  • Grease Capacity(g)
    370
  • Exactly
    No.1
  • JAN Code
    4989999232448
  • Trusco Code
    432-9601
  • Mass(g)
    407
  • Application
    For lubricating rotating or sliding parts of industrial machines, loading machines, construction machines, etc.
  • Features
    It uses a lithium soap base with heat resistance, pressure resistance, water resistance and durability. It is a high-end universal grease that's suitable for a wide range of applications. The lithium soap base achieves higher operating temperature range as compared to chassis grease.
  • Ordering Unit(pc.)
    20
  • Inner capacity
    1 pc (370 g)
Part Number
TCG-400L-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 325.00

LUBRICANT GREASES 20 Piece(s) Same day 1 pc (370 g)

Basic Specifications

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Color
    Cream
  • Material
    Mineral Oil
  • Operating Temperature(°C)
    -15~130
  • Grease Capacity(g)
    370
  • Exactly
    No.1
  • JAN Code
    4989999232448
  • Trusco Code
    432-9601
  • Mass(g)
    407
  • Application
    For lubricating rotating or sliding parts of industrial machines, loading machines, construction machines, etc.
  • Features
    It uses a lithium soap base with heat resistance, pressure resistance, water resistance and durability. It is a high-end universal grease that's suitable for a wide range of applications. The lithium soap base achieves higher operating temperature range as compared to chassis grease.
  • Ordering Unit(pc.)
    20
  • Inner capacity
    1 pc (370 g)

Product Description

Lithium soap base equipped with heat resistance, extreme pressure, water resistance, and durability. High-class, universal grease suitable for a wide range of applications. The lithium soap base achieves higher operating temperature range as compared to chassis grease. For lubricating rotating or sliding parts of industrial machines, loading machines, construction machines, etc.

Specifications of TCG-400L-1

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Color
    Cream
  • Material
    Mineral Oil
  • Operating Temperature(°C)
    -15~130
  • Grease Capacity(g)
    370
  • Exactly
    No.1
  • JAN Code
    4989999232448
  • Trusco Code
    432-9601
  • Mass(g)
    407
  • Application
    For lubricating rotating or sliding parts of industrial machines, loading machines, construction machines, etc.
  • Features
    It uses a lithium soap base with heat resistance, pressure resistance, water resistance and durability. It is a high-end universal grease that's suitable for a wide range of applications. The lithium soap base achieves higher operating temperature range as compared to chassis grease.
  • Ordering Unit(pc.)
    20
  • Inner capacity
    1 pc (370 g)
Part Number
TCG-400L-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 325.00

LUBRICANT GREASES 20 Piece(s) Same day 1 pc (370 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1