(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydro Bose Nozzle for Grease Gun

Hydro Bose Nozzle for Grease Gun

You can add up to 6 items to the comparison list.

Loading...

Specifications of G-330NH

  • Type
    Grease Gun
  • Details Type
    Hydraulic Hose Nozzle Type
  • Overall Length(mm)
    337
  • Connection screw diameter
    R1/8
  • JAN Code
    4989433722078
  • Trusco Code
    373-4447
  • Mass(g)
    140
  • Features
    Flexible hydraulic hose nozzle type. Chuck type nozzle.
Part Number
G-330NH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,021.71

NOZZLE FOR GREASE GUNS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Type
    Grease Gun
  • Details Type
    Hydraulic Hose Nozzle Type
  • Overall Length(mm)
    337
  • Connection screw diameter
    R1/8
  • JAN Code
    4989433722078
  • Trusco Code
    373-4447
  • Mass(g)
    140
  • Features
    Flexible hydraulic hose nozzle type. Chuck type nozzle.

Product Description

A hydro hose nozzle that can be freely bent in any direction. A chuck-system nozzle.

Specifications of G-330NH

  • Type
    Grease Gun
  • Details Type
    Hydraulic Hose Nozzle Type
  • Overall Length(mm)
    337
  • Connection screw diameter
    R1/8
  • JAN Code
    4989433722078
  • Trusco Code
    373-4447
  • Mass(g)
    140
  • Features
    Flexible hydraulic hose nozzle type. Chuck type nozzle.
Part Number
G-330NH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,021.71

NOZZLE FOR GREASE GUNS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1