(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® Dispersion (Gear Oil)

Molykote® Dispersion (Gear Oil)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M-10

  • Product Type
    Lubricant
  • Color
    Black
  • Operating Temperature Range(°C)
    -30~120
  • Main body: option
    Main Body
  • Trusco Code
    438-6922
  • Mass(g)
    1200
  • Features
    Mineral oil-type dispersion containing molybdenum disulfide. Reduces friction and wear, extending durability life.
  • Application
    Lubrication performance of general lubricating oils such as gear oil and engine oil is improved.
  • Main Ingredient
    Mineral Oil, Molybdenum Disulfide
  • Amount Of Content
    1 Can (1 L)
Part Number
M-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,028.25

OILS FOR MACHINE TOOL 2 Piece(s) 8 Day(s) 1 Can (1 L)

Basic Specifications

  • Product Type
    Lubricant
  • Color
    Black
  • Operating Temperature Range(°C)
    -30~120
  • Main body: option
    Main Body
  • Trusco Code
    438-6922
  • Mass(g)
    1200
  • Features
    Mineral oil-type dispersion containing molybdenum disulfide. Reduces friction and wear, extending durability life.
  • Application
    Lubrication performance of general lubricating oils such as gear oil and engine oil is improved.
  • Main Ingredient
    Mineral Oil, Molybdenum Disulfide
  • Amount Of Content
    1 Can (1 L)

Product Description

Mineral oil-type dispersion containing molybdenum disulfide. Reduces friction and wear, extending durability life.

Specifications of M-10

  • Product Type
    Lubricant
  • Color
    Black
  • Operating Temperature Range(°C)
    -30~120
  • Main body: option
    Main Body
  • Trusco Code
    438-6922
  • Mass(g)
    1200
  • Features
    Mineral oil-type dispersion containing molybdenum disulfide. Reduces friction and wear, extending durability life.
  • Application
    Lubrication performance of general lubricating oils such as gear oil and engine oil is improved.
  • Main Ingredient
    Mineral Oil, Molybdenum Disulfide
  • Amount Of Content
    1 Can (1 L)
Part Number
M-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,028.25

OILS FOR MACHINE TOOL 2 Piece(s) 8 Day(s) 1 Can (1 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1