- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sumicron Spray PFOA-Free Semi-Dry Lubricant
Specifications of SCSPR
-
- Type
- Spray
-
- Function
- Semi-Drying
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~150℃
-
- JAN Code
- 4906725522307
-
- Trusco Code
- 444-3471
-
- Mass(g)
- 390
-
- Color
- Milky white semi-transparent
-
- Use
- Lubrication of injection molders and extruding pins. For sliding parts of office equipment and OA equipment. For sliding parts of precision instruments.
-
- Features
- It is a waxy spray ideal for the protruding pin of the mold and the sliding part of precision equipment. This product is a fluorine based lubricant not containing fluorine compound (PFOA) which is a environmentally harmful substance.
-
- Main Components
- Fluorine Resin (PTFE), Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,089.36
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Semi-Drying
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~150℃
-
- JAN Code
- 4906725522307
-
- Trusco Code
- 444-3471
-
- Mass(g)
- 390
-
- Color
- Milky white semi-transparent
-
- Use
- Lubrication of injection molders and extruding pins. For sliding parts of office equipment and OA equipment. For sliding parts of precision instruments.
-
- Features
- It is a waxy spray ideal for the protruding pin of the mold and the sliding part of precision equipment. This product is a fluorine based lubricant not containing fluorine compound (PFOA) which is a environmentally harmful substance.
-
- Main Components
- Fluorine Resin (PTFE), Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Semi-dried lubricant spray consisting of a blend of PTFE and organic molybdenum.
[Features]
· A special wax mixed with PTFE and an organic molybdenum compound.
· Has permeability and forms pressure-resistant and sustainable lubrication film.
· This product does not contain fluorine compounds (PFOA), an environmentally harmful substance.
[Applications]
· Convenient for the ejector pins of injection molding machines, and sliding parts of office equipment / OA equipment / precision equipment.
Specifications of SCSPR
-
- Type
- Spray
-
- Function
- Semi-Drying
-
- Body / Option
- Main Body
-
- Operating Temperature Range
- -20~150℃
-
- JAN Code
- 4906725522307
-
- Trusco Code
- 444-3471
-
- Mass(g)
- 390
-
- Color
- Milky white semi-transparent
-
- Use
- Lubrication of injection molders and extruding pins. For sliding parts of office equipment and OA equipment. For sliding parts of precision instruments.
-
- Features
- It is a waxy spray ideal for the protruding pin of the mold and the sliding part of precision equipment. This product is a fluorine based lubricant not containing fluorine compound (PFOA) which is a environmentally harmful substance.
-
- Main Components
- Fluorine Resin (PTFE), Organic Molybdenum Compound, Solvent
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,089.36
|
LUBRICATION SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?