1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Water & Air Gun

KIN AIR DUSTER

Joint Water & Air Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,934.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use by connecting the water supply and air. Switching between the air gun and water gun is possible by opening or closing the valve. The tip inclines at 40°, and it is easy to aim at the object. Air intake port can be connected either above or below the handle.

 
Part Number
K-601-DXW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,934.91

KIN AIR DUSTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Engine Cleaners Maximum Operating Pressure(Mpa) 1 Nozzle Length(mm) 740
Nozzle Inlet Diameter(mm) 6–16 Nozzle fixing port Water mounting port φ14 mm. Barbed Air mounting port G1/4
Total Length(mm) 900 JAN Code 4909275009823 Trusco Code 441-7186
Mass(g) 825 Advantages Use by connecting the water supply and air. Switching between the air gun and water gun is possible by opening or closing the valve. The tip is tilted to 40° to easily aim at the object. The air inlet can be connected above or below the grip. Use For washing, airflow cooling, and drying.
Operating Temperature Range -10 – 60 Material Diecast Aluminum, Brass, Iron, Stainless Steel

Please check the type/dimensions/specifications of the part K-601-DXW in the Joint Water & Air Gun series.