1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster (Lever Type, Nipple Type)

Air Duster (Lever Type, Nipple Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,993.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The horizontal blowing LF type blows in a specific direction, and the round blowing LR type blows around through 360°.

 
Part Number
K-601-LF
K-601-LR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,067.23

KIN AIR DUSTER 1 Piece(s) 31 Day(s) 115012834909275009755441-7194300

฿ 1,993.91

KIN AIR DUSTER 1 Piece(s) 31 Day(s) 98010684909275009779441-7208246

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 1 Details Model Lever Type, Nipple Type
Nozzle fixing port G1/8 Air mounting port G1/4 Applicable Fluids Compressed Air
Advantages The horizontal blowing LF type blows in a specific direction, and the round blowing LR type blows around through 360°. Use For blowing tasks such as removing dust, chips, scraps, and water droplets, as well as air purification, cooling, drying, etc. Operating Temperature Range -10 – 60
Material Diecast Aluminum, Brass, Resin, NBR, Other