1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster (Long Nozzle Type)

KIN AIR DUSTER

Air Duster (Long Nozzle Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,528.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tip inclines at 40°, and it is easy to aim at the object. The gun head component is a structure that includes a nozzle, head, etc., and is both light and easy to rotate. Air intake can be connected either above or below the handle.

 
Part Number
K-601-DXL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,528.68

KIN AIR DUSTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 1 Nozzle Length(mm) 1000
Nozzle Inlet Diameter(mm) 3 Details Model Long Nozzle Type Nozzle fixing port G1/8
Air mounting port G1/4 Total Length(mm) 1090 JAN Code 4909275009809
Trusco Code 441-7178 Mass(g) 555 Advantages As the tip is bent by 40°, aiming for objects is simple. The gun head component is structured of a nozzle, head, etc., so it is light to hold and easy to rotate. There is a connection point for air either above or below the handle.
Use For blowing tasks such as removing dust, chips, scraps, and water droplets, as well as air purification, cooling, drying, etc. Operating Temperature Range -10 – 60

Please check the type/dimensions/specifications of the part K-601-DXL in the Air Duster (Long Nozzle Type) series.