1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Air Hose / Duster Gun Set

Screw Air Hose / Duster Gun Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,900.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The gun and hose can be used as a set. Flow rate strength can be adjusted by operating a lever.

 
Part Number
K-601R-03S
K-601R-05S
K-601R-07S
K-601R-10S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Usage Dimensions
(m)
JAN Code Trusco Code Mass
(g)

฿ 1,900.64

KIN AIR DUSTER GUN SET 1 Piece(s) 6 Day(s) 24909275058012108-2213530

฿ 2,216.22

KIN AIR DUSTER GUN SET 1 Piece(s) 6 Day(s) 44909275058029108-2272670

฿ 2,446.13

KIN AIR DUSTER GUN SET 1 Piece(s) 6 Day(s) 64909275058036108-2281800

฿ 2,764.82

KIN AIR DUSTER GUN SET 1 Piece(s) 6 Day(s) 84909275058043108-2299960

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Nozzle Inlet Diameter(mm) 2 Nozzle Fixing Port G1/8
Nozzle Length(mm) 24 Coil Hoses 5 X 8 mm (Inner Diameter X Outer Diameter) Advantages The gun and hose can be used as a set. Flow rate strength can be adjusted by operating a lever.
Maximum Air Pressure 0.8MPa