1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engine Cleaners

Engine Cleaners
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,353.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Jet flow is adjustable using the jetting amount adjustment device (screw). (K-61) Single-touch (ON/OFF) dual-purpose adjustment operation, can be used for washing and drying. (K-65)

 
Part Number
K-61
K-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model JAN Code Trusco Code Mass
(g)
Advantages

฿ 2,353.00

KIN AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) Ejected amount is adjustable4909275081577103-5452350The ejected amount can be regulated with the adjusting device (a screw).

฿ 2,533.00

KIN AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) Can be used for washing and drying.4909275081515276-5659355Can be used for both cleaning and drying using a dual purpose one-touch (ON / OFF) adjustment operation. (K-65)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Total Length(mm) 420 Maximum Operating Pressure(Mpa) 1
Air Mounting Port G1/4 Nozzle Inlet Diameter(mm) 1.4 Nozzle Fixing Port -
Nozzle Length(mm) 265 Use For cleaning air conditioners or ventilation fans. For washing engine rooms, etc. Accessories Vinyl Hose 1.5 m, Strainer Set