1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Air Duster Gun (Lever Type / Quiet / Plugs Type)

KIN AIR BLOW GUN/NOZZLE

High Power Air Duster Gun (Lever Type / Quiet / Plugs Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,085.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quiet / high flow / wide-angle surface blow / comes with a fully-flexible plug. An air gun with a structure where the pressure loss is reduced by securing the maximum airway using the conventional air gun. Sharp-looking black finish body provides a grip that fits perfectly into the hand. Improves work efficiency by evenly distributing air all over impact surface of 16 tip holes. The lever allows for adjustable flow strength.

 
Part Number
601AXE-BETA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,085.33

KIN AIR BLOW GUN/NOZZLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Blast Gun Body / Set Items Only Body Total Length(mm) 138
Maximum Operating Pressure(Mpa) 1 Details Model Beta Air Mounting Port 1/4 Plug
Nozzle Inlet Diameter(mm) 1 ( x 16 Pieces) Nozzle Fixing Port G1/8 Nozzle Length(mm) 52
JAN Code 4909275086763 Trusco Code 353-0981 Mass(g) 232
Advantages The product is quiet, and has a high flow rate and wide angle blow. Comes with a bendable plug. Using a conventional air gun, this gun structure secures maximum passage and reduces pressure loss. It fits properly in your hand because of the solid black finish body and the grip is also very nice. It distributes air uniformly over the impact surface with 16 tip holes to improve work efficiency. It is possible to increase or decrease the flow rate just by adjusting the lever. Use Air blowing, drying, air cooling, blowing off dust, cleaning, water drain drying, air curtain, etc. Specifications With rolling plug