1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"High Power Air Duster Gun" (Lever Type, Quiet, Plug Type)

HIGH POWER AIR DUSTER GUN

"High Power Air Duster Gun" (Lever Type, Quiet, Plug Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,938.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

High-power duster & increased wind, low noise, nozzle series.
Compact size, powerful jet, uniform air distribution, and quietness We promise to support each work and system in various applications.
[Features]
·Quiet/Large Flow/Wide Range Blow/Flexible Plug Included
·This is a gun with a structure that uses a conventional air blow gun and secures the maximum passage to reduce pressure loss.
·Securing the passage of the body is about 65% higher than that of the same type of gun, and in the test, the flow rate was increased by 35% to 40%.
·The body is the same as the conventional model, so it is compact and fits comfortably in your hand.
·The gun performs best when combined with a nozzle
·The fearless black finish body fits in your hand and gives you a comfortable grip.
·Air intake from 16 side auxiliary holes increases the amount of jet from 16 straight holes.
·The strength of the flow rate can be adjusted only by operating the lever.

Features

●Silent, large flow rate, wide range blow, with flexible plug.
●Air blow gun which secures a passage as much as possible to reduce pressure loss by using the conventional air gun.
●By taking in air from the 16 side auxiliary holes increase the injection from the 16 straight holes.

Usage

●Air blowing, drying, air cooling, blowing off garbage, cleaning, dewatering drying and air curtain etc.

Specification

●Nozzle Length(mm):41
●Nozzle Opening Diameter(mm):1 (x16 pieces)
●Nozzle Mounting Port:G1/8
●Air Mounting Outlet:1/4 Plug
●Total Length(mm):129
●SPQ(piece):1
●With rolling plug
●Max Working Pressure: 1MPa
Part Number
601AXE-ALFA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,938.00

HIGH POWER AIR DUSTER GUN 1 Piece(s) Same day

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part 601AXE-ALFA in the "High Power Air Duster Gun" (Lever Type, Quiet, Plug Type) series.