1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Dusters (Lever Type / Increased Volume Nozzle / Nipple Type)

KIN AIR BLOW GUN/NOZZLE

Air Dusters (Lever Type / Increased Volume Nozzle / Nipple Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,922.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features a 2-way type that allows the air hose connection nipple to be mounted either on top or bottom. Expands air volume to approximately 3 times as much as intake air. Adjustable flow strength.

 
Part Number
K-605-DX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,922.06

KIN AIR BLOW GUN/NOZZLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Blast Gun Body / Set Items Only Body Total Length(mm) 185
Maximum Operating Pressure(Mpa) 1 Air Mounting Port G1/4 Nozzle Inlet Diameter(mm) 16
Nozzle Fixing Port 7/16-20UNF Nozzle Length(mm) 75 JAN Code 4909275081508
Trusco Code 108-1802 Mass(g) 230 Advantages The air hose connection nipple is a 2-way type which can be attached to either the top or bottom. Enlarges the amount of intake air by about 3 times. Flow rate can be adjusted.
Use General dust work.