1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air duster

AIR BLOW GUN/NOZZLE

Air duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 763.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air hose connection nipple is a 2-way type, mountable on either on top or bottom. The lever allows for adjustable flow strength.

 
Part Number
K-601-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 763.00

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Air Blast Gun Body / Set Items Only Body Total Length(mm) 114
Maximum Operating Pressure(Mpa) 1 Details Model Lever Type, Nipple Type Air Mounting Port G1/4
Nozzle Inlet Diameter(mm) 2 Nozzle Fixing Port G1/8 Nozzle Length(mm) 24
JAN Code 4909275081591 Trusco Code 108-1675 Mass(g) 220
Advantages The air hose connection nipple is a 2-way type which can be attached to either the top or bottom. Flow rate can be adjusted with lever operation. Use For a wide range of dusting work.

Please check the type/dimensions/specifications of the part K-601-0 in the Air duster series.