1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Flux Chipper

KUK AIR FLUX CHIPPER

Air Flux Chipper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,938.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is small and lightweight, with immense power. Has an anti-slip resin grip cover. Chisel can be easily replaced without requiring tools. Excellent power in all kinds of chipping work, such as post-welding slag, spatter and rust removal.

Part Number
KFC-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,938.00

KUK AIR FLUX CHIPPER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of Non-load Blows(rpm) 4500 Air Consumption(m3/min) 0.12
Total Length(mm) 174 Hose Take-in Port Rc1/4 JAN Code 4560246021499
Trusco Code 440-0577 Mass(g) 790 Advantages It is compact, lightweight and powerful. It has an anti-slip resin grip cover. The chisel can be easily replaced without any tool.
Use Demonstrates its capabilities for all kinds of chipping work such as removing slag and spatter after welding. Accessories Coupling Plug 20PM 1/4-Inch Regulator

Please check the type/dimensions/specifications of the part KFC-20 in the Air Flux Chipper series.