1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KUKEN, Air Saw

AIR SAW

KUKEN, Air Saw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,923.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Strong/low vibration type with a built-in regulator. With a stepless stroke length adjustment system. High power specifications that can also be used for cutting and patching automobile frames and pillars. Compatible with file attachment. Muffler exhaust hose prevents dust scattering.

Features

●Regulator built-in powerful/low vibration type.
●Has a step-less stroke length adjustment mechanism.

Usage

●Car maintenance/sheet metal cutting work.
●All cutting works of aluminum, plastics and wood etc.
●Sanding work such as burring or chamfering after drilling.

Specification

●Cutting Performance(mm):Iron Plate 3.2
●Stroke Length(mm) Long Time:10
●Stroke Length(mm) On short:5
●Number of Strokes(time/min) Long Time:5300
●Number of Strokes(time/min) On short:6000
●Air Consumption(m3/min):0.19
●Hose Intake Port:Rc1/4
●Exhaust:Back
●Total
●Working Air Pressure: 0.6MPa

Accessories

●Coupling Plug 20PM
●Hexagonal Rod Spanner 3mm
●Saw Blade 32 Ridge
Part Number
KS-35 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,923.34

฿ 17,408.22

AIR SAW 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Capacity(mm) Steel Plate 3.2 Exhaust Rear Body / Related Products Body
Operating Air Pressure(Mpa) 0.6 Stroke Length(mm) 10/5 Number of Strokes(Times/min) 5300/6000
Air Consumption(m3/min) 0.19 Total Length(mm) 228 Hose Take-in Port Rc1/4
JAN Code 4560246020966 Trusco Code 440-0607 Mass(g) 1100
Advantages Powerful low-vibration type with built-in regulator. Comes with a stepless stroke length adjustment mechanism. High power specifications that can also be used for cutting car frames and pillars. Compatible with file-attachment. Muffler exhaust hose prevents dust scattering. Use For automobile repairs and plate metal cutting work. For a variety of cutting work, such as aluminum, plastic, and wood. For filing work, such as deburring and chamfering after drilling. Accessories Coupling Plug 20PM, Hex Bar Wrench 3 mm, Saw Blade, 32-Thread

Please check the type/dimensions/specifications of the part KS-35 in the KUKEN, Air Saw series.