1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Grinder "Gem New Motor"

ZEM GEM NEWMOTOR

Air Micro Grinder "Gem New Motor"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,661.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to grip, lightweight body grip pursued from ergonomic viewpoint, causing less fatigue even after long hours of operations. The high precision collet chuck reduces the effort required for rotation and makes fine work possible. The high torque, high-speed rotation, ultra-precision design vane motor maintains stable performance over the long term. Precision finish for various molds.

Part Number
M-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,661.34

ZEM GEM NEWMOTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Chuck Inner Diameter(mm) 3 Number of No-load Revolutions(rpm) 50000 Body / Related Products Body
Operating Air Pressure(MPa) 0.5+0.2-0.1 Total Length(mm) 152 Exhaust Front
Collet inner diameter(mm) 3 Hose Take-in Port R1/4 Air Consumption (L/min) 150
JAN Code 4526587371075 Trusco Code 452-0033 Mass(g) 110
Advantages Working for long hours is not tiring because of light body which has an easy and firm grip. The high precision collet chuck reduces the effort required for rotation and makes fine work possible. The vane motor with its high torque, high-speed rotation and ultra-precise design maintains stable performance over a long period of time. Use Precise finish of various molds. Post processing such as metal deburring, chamfering, polishing, engraving, and inner surface machining. Cutting and grinding of wood, stone, plastic etc. Surface finishing after welding. Specifications Can Be Used for 1.6/2.35 Shaft by Replacing the Optional Collet
Set Content Collet (3 mm), Air hose, Box wrench (6 mm), Double-head wrench (8 mm)

Please check the type/dimensions/specifications of the part M-100 in the Air Micro Grinder "Gem New Motor" series.