1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Volume Regulator

Air Volume Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Connect to an air duster, air sander or the like and adjust air flow smoothly using a dial.

Usage

●Connect to air duster and air sander etc., and smoothly adjust the strength of air by dial operation.

Specification

●SPQ(piece):20
●Working Fluid: Air 
●Fluid Temperature:0 to 50°C
●Max Working Pressure: 0.7MPa

Materials

●Threaded Portion: Brass(nickel plate) 
●Seal Rubber: Nitrile Rubber(NBR)

Warning

●Cannot be used for impact tool.
Part Number
TAR-2N
TAR-2PF
TAR-2PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Connection Dia. JAN Code Trusco Code Mass
(g)
Material Main Body Material

฿ 600.00

AIR FLOW REGULATOR 1 Piece(s) 12 Day(s) Nipple TypeG1/4XG1/44989999431025285-414730-Aluminum

฿ 414.00

AIR FLOW REGULATOR 1 Piece(s) 12 Day(s) One-Touch Coupling Type (Tapped)G1/44989999431049285-416365Thread Area: Brass (Nickel-plated) Seal Rubber: Nitrile Rubber (NBR) Main Body: IronIron

฿ 407.00

AIR FLOW REGULATOR 1 Piece(s) Same day One-Touch Coupling Type (Threaded)G1/44989999431032285-415564Thread Area: Brass (Nickel-plated) Seal Rubber: Nitrile Rubber (NBR) Main Body: IronIron

Loading...

  1. 1

Basic Information

Type Other Related Accessory Fluid temperature(°C) 0–50 Application Connect to an air duster, air sander or the like and adjust air flow smoothly using a dial.
Thread Part Material Brass (Nickel plated) Sealing Rubber Material Nitrile Rubber (NBR) Operating Pressure 0.7MPa
Applicable Fluids Air