Air Reel (with Swing Coupling)

Brand :
TRUSCO

Caution

    Product Description

    Superior stability with turntable that is secure and unlikely to tumble. The winding handle can be folded and stored. The product can be connected to regular couplings. (excludes some types)

    Features

    ●An excellent stability with a rotating base that is hard to overturn.
    ●At the time of separation, residual pressure automatically escapes, recoil and unpleasant sounds are also reduced.
    ●The take-up handle is a foldable storage type.
    ●Can connect with common couplings. (except for some)

    Specification

    ●Working Pressure: 1.5MPa
    ●Primary-side Hose Length: 1m
    ●Working Fluid: Air
    ●Working Temperature: -10 to 60°C

    Materials

    ●Hose: PVC Elastomer
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Air Reel (with Swing Coupling) | TRUSCO | MISUMI Thailand