1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Reel (with Swing Coupling)_Reel Only

Air Reel (with Swing Coupling)_Reel Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding stability with turntable that is secure and unlikely to tumble
· The remaining pressure is released automatically, reducing vibration and unpleasant noise.
· The winding handle can be folded.
· Can be connected to some couplings.

Features

●An excellent stability with a rotating base that is hard to overturn.
●At the time of separation, residual pressure automatically escapes, recoil and unpleasant sounds are also reduced.
●The take-up handle is a foldable storage type.
●Can connect with common couplings. (except for some)

Specification

●Secondary Mounting Side:One Touch Socket
●Working Pressure: 1.5MPa
●Primary-side Hose Length: 1m
●Working Fluid: Air
●Working Temperature: -10 to 60°C
●Primary-side Hose Length: 1m 
●Working Pressure: 1.5MPa (please adjust the pressure according to the capacity of the air hose)

Materials

●Hose: PVC Elastomer
Part Number
TAB-8.5-D
TAC-7-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDepth
(mm)
Height
(mm)
Width
(mm)
JAN Code Trusco Code Mass
(g)
Mounting primary side

฿ 7,061.00

AIR REEL 1 Piece(s) 1 Day(s) 3393322824989999387032275-48356300Nut Type Plug 3/8

฿ 4,260.00

AIR REEL 1 Piece(s) 1 Day(s) 2822892424989999387018275-48194300Nut Type Plug 1/4

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Operating Temperature Range(°C) -10 – 60 Primary Hose(m) 1
Operating Pressure 1.5MPa Applicable Fluids Air Mounting secondary side One-Touch Socket