1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Air Reel _12 m (Part Number)

AUTO AIR REEL

Auto Air Reel _12 m
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Can be easily mounted to walls or ceilings wherever it is required. It can be used comfortably as its neck can turn 180°. An automatic winding air reel which is pulled out for use and automatically retracts when pulled again.

Features

●Can be easily installed anywhere, such as walls and ceilings.
●Because it swings 180°, can be used easily.
●An auto winding air reel that can be used by drawing out and can be wind by drawing out again.

Specification

●Hose Inner Diameter x Outer Diameter(mm):6.5 x 10
●Primary Hose Total Length(m):1
●Secondary Hose Total Length(m):12
●W x D x H(mm):158 x 360 x 260
●SPQ(piece):4
●Working Pressure: 1.5MPa(15kg/cm2)
●With nut coupling.

Materials

●Main Body: Plastic
●Hose: Polyurethane(with mesh)

Warning

●Please note that there is a risk of the hose melting when used in the presence of naked flames.
Part Number
TAR-120-6.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,100.00

AUTO AIR REEL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Hose Inner Diameter x Outer Diameter(mm) 6.5X10 Depth(mm) 360 Height(mm) 260
Width(mm) 158 Hose Secondary Side Total Length(m) 12 Hose Primary Side Total Length(m) 1
JAN Code 4989999034806 Trusco Code 374-6283 Mass(g) 2900
Features Can be easily mounted to walls or ceilings wherever it is required. It can be used comfortably as its neck can turn 180°. It has an automatic air reel for pulling out and reeling in after use. Material Main Body: Plastic, Hose: Polyurethane (With Mesh) Operating Pressure 1.5MPa(15kg/2) 

Please check the type/dimensions/specifications of the part TAR-120-6.5 in the Auto Air Reel _12 m series.