Auto Air Reel _9 m

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Can be easily mounted to walls or ceilings wherever it is required. It can be used comfortably as its neck can turn 180°. An automatic winding air reel which is pulled out for use and automatically retracts when pulled again.
Features
●Can be easily installed anywhere, such as walls and ceilings.●Because it swings 180°, can be used easily.
●An auto winding air reel that can be used by drawing out and can be wind by drawing out again.
Specification
●Hose Inner Diameter x Outer Diameter(mm):8.0 x 12●Primary Hose Total Length(m):1
●Secondary Hose Total Length(m):9
●W x D x H(mm):158 x 360 x 260
●SPQ(piece):4
●Working Pressure: 1.5MPa(15kg/cm2)
●With nut coupling.
Materials
●Main Body: Plastic●Hose: Polyurethane(with mesh)