1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Toughty Air Reel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,730.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is spark resistant and light.
·It is soft and does not curl.
·For spark resistance.
·It does not get hard even in winter.
[Applications]
·Automotive sheet metal factories, welding factories, etc.
·All factories where sparks are generated.

Features

●Strong against sparks and lightweight.
●Soft and cannot have windings.
●Both ceiling and wall mounting are possible.
●Designed to be durability.

Specification

●Hose Inner Diameter x Outer Diameter(mm):10 x 14
●Primary Mounting Side:3/8 Male
●Secondary Mounting Side:3/8 Female
●W x D x H(mm):370 x 135 x 428
●SPQ(piece):1
●Working Pressure: 1.4MPa(14kgf/cm2) 
●Ratchet Type Stopper
●Automatic Roll Type 
●Both swinging and fixed are possible

Materials

●Hose: Special Polyurethane(with blades)

Accessories

●Mounting Bracket
●Primary-side hose ASSY
●Iron Coupler
Part Number
HAN-413TSALE
HAN-415TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose Total Length
(m)
JAN Code Trusco Code Mass
(g)

฿ 26,730.00

฿ 25,318.66

FLAME PROOF AIR REEL 1 Piece(s) 1 Day(s) 134580117390059102-60898200

฿ 27,799.00

฿ 26,331.21

FLAME PROOF AIR REEL 1 Piece(s) 1 Day(s) 154580117390073102-60978300

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Hose Inner Diameter x Outer Diameter(mm) 10X14 Working pressure 1.4MPa(14kgf/cm2)
Depth(mm) 135 Height(mm) 428 Width(mm) 370
Mounting Primary Side R3/8 Mounting Secondary Side Rc3/8 Advantages Light yet strong against sparks. The flexibility prevents curling.
Material Hose: Special Polyurethane (Braided) Specifications Ratchet Type Stopper, Automatic Winding Type Accessories Hanger Receptacle (attachment plate), For securing bolt nuts and screws, primary side hose ASSY, Nitto Kohki Coupler