1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Handy Air Reel" _Weight Drop-Style Stopper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,417.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The hose is made of urethane, impact resistant and light.
· Excellent in workability, it can be mounted on the ceiling and walls.
[Applications]
· Automobile maintenance facilities, various repair shops, each production plant, etc.

Part Number
HA-206N
HA-208N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose Total Length
(m)
JAN Code Trusco Code Mass
(g)

฿ 9,417.28

NPI HANDY AIR REEL 1 Piece(s) 5 Day(s) 64580117390011102-60462900

฿ 9,903.39

NPI HANDY AIR REEL 1 Piece(s) Same day 84580117390028102-60543100

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Hose Inner Diameter x Outer Diameter(mm) 6.4X10 Working pressure 1.4MPa(14kgf/cm2)
Depth(mm) 105 Height(mm) 293 Width(mm) 247
Mounting Primary Side RP1/4 Mounting Secondary Side Rc1/4 Advantages The hose is made of urethane, impact resistant and light.
Material Hose: Polyurethane (Braided) Specifications Free Drop Style Stopper, Automatic Winding Type Accessories Hanger Receptacle (attachment plate), For securing bolt nuts and screws