1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Reel_Reel Only

HTL WINDING AIR REEL

Air Reel_Reel Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,287.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows air hoses to be carried easily to sites for pneumatic work.
[Applications]
· Reel for winding air hoses.

Part Number
LC-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner capacity

฿ 5,287.55

HTL WINDING AIR REEL 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Normal Operating Pressure(Mpa) 1 Depth(mm) 240 Height(mm) 410
Width(mm) 260 Mounting bracket primary side R1/4 Mounting bracket secondary side G1/4 (male)
JAN Code 4930510317076 Trusco Code 370-3631 Specifications Supplied with 30 m of O.D.φ16 air hose.
Mass(kg) 3.8 Inner capacity 1 unit

Please check the type/dimensions/specifications of the part LC-0 in the Air Reel_Reel Only series.