1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

air reel (AC-220)

HTL WINDING AIR REEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • air reel
  • air reel
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The primary connection auxiliary hose can be attached and detached using a one-touch fitting. Can be stored compactly inside the main body for carrying.

Part Number
AC-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose overall length
(m)
Hose I.D.
(mm)
Hose outer diameter
(mm)
JAN Code Trusco Code Hose material Mass
(kg)
Inner capacity

฿ 7,471.33

HTL WINDING AIR REEL 1 Piece(s) 5 Day(s) 20814.54930510317014106-5025Knit reinforced vinyl chloride6.31 unit

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Normal Operating Pressure(Mpa) 1 Auxiliary hose(m) 1
Mounting bracket primary side 1/4 Coupling Plug Mounting bracket secondary side 1/4 Coupling Socket Features The primary connection auxiliary hose can be attached and detached using a one-touch fitting. When carrying it, it can be stored compactly inside the main body.
Inner capacity 1 unit

Please check the type/dimensions/specifications of the part AC-220 in the air reel series.

Products with similar specification

Part Number
LC-220
LC-230
LC-320
LC-330
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHose overall length
(m)
Hose I.D.
(mm)
Hose outer diameter
(mm)
JAN Code Trusco Code Hose material Mass
(kg)
Inner capacity

฿ 8,986.12

1 Piece(s) 10 Day(s) 208154930510317038106-5033Knit reinforced natural rubber8.0-

฿ 9,853.52

1 Piece(s) 5 Day(s) 308154930510317045106-5041Knit reinforced natural rubber9.5-

฿ 8,986.12

1 Piece(s) 12 Day(s) 208.5164930510317052106-5050Knit reinforced vinyl chloride8.0-

฿ 13,166.67

1 Piece(s) 5 Day(s) 308.5164930510317069106-5068Knit reinforced vinyl chloride9.5-