1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NARASHIMAKI Air Reel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,187.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By simply turning the handle, it automatically moves left and right, allowing you to wind the hose onto the drum without using your hands.
·A soft urethane hose is used to prevent curling and jumping. It remains flexible even in winter.
·The socket type plug is one-touch and has a rotating lock mechanism.
·The primary hose tip is equipped with a purge function plug.
·Equipped with a folding handle that does not interfere with carrying.

Features

●By simply turning the handle, it moves automatically to the left and right, and you can wind up the hose onto the drum without holding by hands.
●By adopting a soft urethane hose, less curl and doesn't bounce up. Keeps flexibility even in winter.

Specification

●W x D x H(mm):330 x 402 x 364
●SPQ(piece):1
●Working Pressure: 1.5MPa

Materials

●Hose: Soft Polyurethane Plastic(with blades)
Part Number
UDN-202
UDN-203
UDN-302
UDN-303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose overall length
(m)
Hose I.D.
(mm)
Hose outer diameter
(mm)
JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 9,187.91

NARASHIMAKI AIR REEL 1 Piece(s) 1 Day(s) 206.5104930510314150310-89026.51 unit

฿ 10,686.63

NARASHIMAKI AIR REEL 1 Piece(s) 1 Day(s) 208.512.54930510314174310-89117.01 unit

฿ 11,093.74

NARASHIMAKI AIR REEL 1 Piece(s) 1 Day(s) 306.5104930510314167310-89297.11 unit

฿ 12,556.73

NARASHIMAKI AIR REEL 1 Piece(s) 1 Day(s) 308.512.54930510314181310-89377.81 unit

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Normal Operating Pressure(Mpa) 1.5 Depth(mm) 402
Height(mm) 364 Width(mm) 330 Mounting bracket primary side Plug with purge
Mounting bracket secondary side Socket with One-Touch Lock Features Moves from side to side just by turning the handle, and winds the hose onto a drum without touching. The soft urethane hose minimizes and reduces winding. Retains flexibility in the wintertime. The socket-type plug is a one-touch rotating mechanism with a rotating-type lock. Primary hose tip includes a purge function plug. Comes with a handle for easy transportation. Material Hose: Soft Polyurethane Resin
Inner capacity 1 unit