1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"NARASHIMAKI Air Reel" Reel Only

NARASHIMAKI AIR REEL

"NARASHIMAKI Air Reel" Reel Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,667.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of winding up to 30 m urethane hose
· Mounting Primary Side: Plug Coupler
· Mounting Secondary Side: Socket Coupler

Features

●By simply turning the handle, it moves automatically to the left and right, and you can wind up the hose onto the drum without holding by hands.
●By adopting a soft urethane hose, less curl and doesn't bounce up. Keeps flexibility even in winter.

Specification

●Primary Mounting Side:Plug Coupler
●Secondary Mounting Side:Socket Coupler
●SPQ(piece):1
●Working Pressure: 1.5MPa
●Urethane hose(working pressure: 1.5MPa, outer diameter 12.5mm or less) can be used. Rolling up is possible up to 30m.

Materials

●Hose: Soft Polyurethane Plastic(with blades)
Part Number
UDN-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner capacity

฿ 5,667.97

NARASHIMAKI AIR REEL 1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Normal Operating Pressure(Mpa) 1.5 Mounting bracket primary side Plug Mounting bracket secondary side Socket
JAN Code 4930510314198 Trusco Code 310-8899 Specifications It can be used with urethane hose (12.5 mm O.D. or less). Capable of winding up to 30 m.
Mass(kg) 5.3 Inner capacity 1 unit

Please check the type/dimensions/specifications of the part UDN-0 in the "NARASHIMAKI Air Reel" Reel Only series.